IESNA:LM-63-2002
[TEST]P1055337
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H485D835-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1251
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
827 818 814.5 808.3 800 789.6 775.8 761.3 744.7 726
703.9 682.5 658.3 634.1 608.5 582.2 555.2 527.6 499.2 468.8
440.5 410 379.6 349.9 319.5 288.3 257.2 224.7 192.9 161.8
129.3 101 74 49.1 25.6 8.3 0
827 831.8 826.3 816.6 800.7 778.6 752.3 725.3 692.8 661.7
628.5 594.6 558 520.7 482.6 445.3 408 371.3 336 300.8
266.9 233.7 201.9 171.5 147.3 127.9 109.9 92.7 77.4 62.9
50.5 39.4 29 20.1 12.4 5.5 0
827 822.1 811.8 787.6 753 717.7 676.9 633.4 585.7 537.9
488.2 440.5 394.1 351.3 311.8 274.5 236.5 210.2 190.8 172.2
153.5 138.3 123.8 109.9 98.2 87.1 76.1 66.4 57.4 48.4
39.4 31.8 24.9 18 11.1 5.5 0
827 822.1 801.4 765.4 723.9 674.2 621.6 564.2 506.8 451.5
398.3 351.3 306.3 263.4 232.3 211.6 191.5 174.9 157.7 143.1
130 118.2 107.2 96.8 87.1 78.1 69.1 60.8 52.6 44.9
37.3 30.4 23.5 17.3 11.1 5.5 0
827 824.2 804.2 764.7 717 663.8 605 541.4 480.6 423.9
369.9 322.2 275.9 240.6 219.2 199.8 182.5 166.6 150.7 136.9
125.2 114.1 103.7 94 84.4 75.4 67.1 59.5 51.2 43.6
36.6 29.7 22.8 16.6 10.4 4.8 0
